Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Legend plate for control circuit devices [EC000621]
Bill of material
218184
PREVIEW
Preview
PLID
218184
MANUTYPEDESC
Manufacturer Type Description
M22-XD-S-D2
DESCSHORT
Short Description
Button plate, flat black, TO
DESCLONG
Long Description
Button plate for push-button, Product range: Accessories, Single unit, Description: 5 characters: letter height 5 mm, > 5 characters: letter height 3 mm, Design: Flush, Inscription: Zu, Selection to: Text, For use with: M22(S)-D-X, M22(S)-DR-X, M22-DG-X, M30C-FD-X, M30C-FDR-X, Connection to SmartWire-DT: no
INTNO
International product number
4015082181840
NETTO_WEIGHT
Netto weight
0.00200 kg
ECLASS_13_0
Button plate for command and alarm devices [AKF042019]
ETIM_9_0
Legend plate for control circuit devices [EC000621]
EF000051
Shape
Round
EF000767
Construction type
Flat
EF000007
Colour
Black
EF015918
Literal imprint
Close
EF015922
Language of the imprint
German
EF006094
Imprint ISO symbols
None
EF000131
Imprint
Other
EF005877
Engravable
false
EF001539
Programme diameter
22 mm
EF000008
Width
24 mm
EF000040
Height
3 mm
EF000015
Outer diameter
22.5 mm
EF007244
Suitable for push button
true
EF007254
Suitable for illuminated push buttons
false
EF007255
Suitable for indicator light
false
EF007257
Suitable for mushroom head push button
false
EF007261
Suitable for signalling lamp
false
EF007263
Suitable for selector switch
false
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices